CMC_PPHID-23689
CMC_PPHID-23689

B43 Plastisol Stud Mount Transformer Conn Cover

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

B43

Underground covers, Flexible Covers for Insulating TransformerConnectors and Related Cable Connectors

Insulating boots can be used as working covers or permanent installations. (The material is black dielectric grade PVC) rated at 240 volts per mil based on 90 mils thickness. Material has good flexing and impact cracking resistance properties at temperatures as low as 0 degrees F (-18 degrees C).

Insulating boots can be used as working covers or permanent installations. (The material is black dielectric grade PVC) rated at 240 volts per mil based on 90 mils thickness. Material has good flexing and impact cracking resistance properties at temperatures as low as 0 degrees F (-18 degrees C).

Product details

General

Catalog Number

B43

Material

PVC (polyvinyl chloride)

UPC

192663117543

Dimensions

Height

7 in

Length

7.25 in

Resources and downloads