CMC_PPHID-2549211
CMC_PPHID-2549211

Outdoor Meter, Instrument Transfer & Substation Equipment Enclosures, NEMA 3R

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BA123238DD

Outdoor Meter, Instrument Transfer & Substation Equipment Enclosures, NEMA 3R, Board Size 29” x 35”

Mounting Board is 3/4” exterior grade treated plywood in standard. Add “-AP”for aluminum back-plate at extra charge;Standard double swinging doors with stainless steel lift-off hinges, 3-point locking handle. Doors have brackets, which hold them in the open position;HUBS provided when requested at extra charge;4" louvers with screens (standard);Ground lug is Al-Cu lug furnished (standard).

  • Mounting Board is 3/4” exterior grade treated plywood in standard. Add “-AP”for aluminum back-plate at extra charge
  • Standard double swinging doors with stainless steel lift-off hinges, 3-point locking handle. Doors have brackets, which hold them in the open position
  • HUBS provided when requested at extra charge
  • 4" louvers with screens (standard)
  • Ground lug is Al-Cu lug furnished (standard).

Special sizes and modifications available upon request.

Product details

General

Catalog Number

BA123238DD

Material

Aluminum

UPC

192663141579

Dimensions

Cubic Capacity

14592 cu.in

Depth

12 in

Height

38 in

Width

32 in

Resources and downloads