CMC_PPHID-250743
* Representative image
CMC_PPHID-250743

BA3CS-3 Aluminum Conduit Strap Equipment Mounts

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BA3CS-3

3/8 in conduit straps, Conduit strap only. Strap does not come with bolts, lock washers, and nuts. Straps have 7/16” hole for a 3/8” bolt

BA3CS-3. Conduit strap only includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Conduit strap only
  • Strap does not come with bolts, lock washers, and nuts. Straps have 9/16” hole for a 1/2” bolt

Product details

General

Catalog Number

BA3CS-3

UPC

192663126910

Dimensions

Dimension - Hole Size fraction

7/16 in

Dimension - Inside Diameter inch

3.5

Length

1.19 in

Width

1 in

Resources and downloads