CMC_PPHID-250743
CMC_PPHID-250743

BA5CS-2 Aluminum Conduit Strap Equipment Mounts

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BA5CS-2

1/2 in conduit straps, Conduit strap only. Strap does not come with bolts, lock washers, and nuts. Straps have 9/16” hole for a 1/2” bolt.

BA5CS-2. Conduit strap only includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Conduit strap only
  • Strap does not come with bolts, lock washers, and nuts. Straps have 9/16” hole for a 1/2” bolt

Product details

General

UPC
192663126552

Dimensions

Dimension - Hole Size fraction
9/16 in
Dimension - Inside Diameter inch
2 3/8
Length
5.12 in
Width
1.19 in

Resources and downloads