CMC_PPHID-250743
* Representative image
CMC_PPHID-250743

1/2 in conduit straps, Conduit strap only. Strap does not come with bolts, lock washers, and nuts. Straps have 9/16” hole for a 1/2” bolt.

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BA5CS-5

1/2 in conduit straps, Conduit strap only. Strap does not come with bolts, lock washers, and nuts. Straps have 9/16” hole for a 1/2” bolt.

BA5CS-5 1/2 in conduit straps, Conduit strap only. Strap does not come with bolts, lock washers, and nuts. Straps have 9/16” hole for a 1/2” bolt.

  • Conduit strap only
  • Strap does not come with bolts, lock washers, and nuts. Straps have 9/16” hole for a 1/2” bolt

Product details

General

Catalog Number

BA5CS-5

UPC

192663124749

Dimensions

Dimension - Hole Size fraction

9/16 in

Dimension - Inside Diameter inch

5 3/8

Length

8.25 in

Width

1.19 in

Resources and downloads