CMC_SKU-BAAM3PT3CT35
CMC_SKU-BAAM3PT3CT35

BAAM3PT3CT35 Aluminum Heavy Duty Meter Mounting Bracket

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BAAM3PT3CT35

primary meter mounting bracket 69kv for 3 PT’s and 3 CT’s, For mounting 3 current transformers and 3 potential transformers up to 69Kv fits pole diameter 9” thru 11”.

BAAM3PT3CT35. PRIMARY METER MOUNTING includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • PRIMARY METER MOUNTING BRACKET 69Kv FOR 3 PT’S AND 3 CT’S

Product details

General

Catalog Number

BAAM3PT3CT35

UPC

192663126941

Dimensions

Height

73.52 in

Length

120 in

Resources and downloads