CMC_SKU-BAB-24 - BRACE
CMC_SKU-BAB-24 - BRACE

BAB24 Aluminum Standoff Brackets Meter Mounts

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BAB24

Standoff mounting brackets for current and voltage transformers, Designed to be used with three 600 volt class voltage transformers and three current transformers, Bar&brace product

BAB24. Designed to be includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Designed to be used with three 600 volt class voltage transformers and three current transformers
  • Unit is designed to be mounted on a wall or a pole

Product details

General

Catalog Number

BAB24

UPC

192663128341

Dimensions

Dimensions

24 in x 3 in x 6 in

Height

6 in

Length

24 in

Width

3 in

Resources and downloads