CMC_PPHID-2549211_BACT
CMC_PPHID-2549211_BACT

BACT133232RC Aluminum Current Transformer Enclosures

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BACT133232RC

CT Enclosure, NEMA 3R, Board Size 29” x 29”

Mounting Board is 3/4” exterior grade treated plywood, standard. Add “-AP” for aluminum back-plate at extra charge;The cover is removable and has provisions for sealing and locking. Swinging doors have stainless steel lift-off handle. Penta-head stainless steel bolts for security;Material is .090 aluminum, .125 on request (add “-H”);HUBS provided when requested at extra charge;Ground lug is Al-Cu lug furnished. Will accommodate #2-12 conductors.

  • Mounting Board is 3/4” exterior grade treated plywood, standard. Add “-AP” for aluminum back-plate at extra charge
  • The cover is removable and has provisions for sealing and locking. Swinging doors have stainless steel lift-off handle. Penta-head stainless steel bolts for security
  • Material is .090 aluminum, .125 on request (add “-H”)
  • HUBS provided when requested at extra charge
  • Ground lug is Al-Cu lug furnished. Will accommodate #2-12 conductors.

Special sizes and modifications available upon request.

Product details

General

Catalog Number

BACT133232RC

Material

Aluminum

UPC

192663132591

Dimensions

Cubic Capacity

13312 cu.in

Depth

13 in

Height

32 in

Width

32 in

Resources and downloads