CMC_PPHID-2549211_BACT
CMC_PPHID-2549211_BACT

BACT133636DD-4LUG Aluminum Current Transformer Enclosures

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BACT133636DD-4LUG

Current Transformer Enclosures For Bar Type Current Transformers NEMA 3R

6 500MCM-4 hole connectors mounted on fiberglass reinforced thermoset polyester. The fiberglass is mounted on H-BAR EXTRUSION and is adjustable;Standard swinging door with stainless steel lift off hinges and stainless steel 3-point locking handle. Doors have brackets, which hold them in the open position;Material is .090 aluminum, unpainted (standard). Optional powder coat at extra charge(contact your rep). .125 material uponrequest add “-H”;l-DLA-250 Ground lug (standard);HUBS provided when requested at extra charge

  • 6 500MCM-4 hole connectors mounted on fiberglass reinforced thermoset polyester. The fiberglass is mounted on H-BAR EXTRUSION and is adjustable
  • Standard swinging door with stainless steel lift off hinges and stainless steel 3-point locking handle. Doors have brackets, which hold them in the open position
  • Material is .090 aluminum, unpainted (standard). Optional powder coat at extra charge(contact your rep). .125 material uponrequest add “-H”
  • l-DLA-250 Ground lug (standard)
  • HUBS provided when requested at extra charge

Special sizes & modifications available upon request

Product details

General

Catalog Number

BACT133636DD-4LUG

Material

Aluminum

UPC

192663132997

Dimensions

Cubic Capacity

16848 cu.in

Depth

13 in

Height

36 in

Width

36 in

Resources and downloads