CMC_PPHID-251272
* Representative image
CMC_PPHID-251272

Power-lock banding system

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BAD1PLK-48

Power-lock banding system, 3/4” x 48” long stainless steel band

3/4” width .030 thickness type 201 stainless steel band;minimum tensile strength 95,000 PSI and 45,000 PSI minimum yield strength.;3/4” x 48” long stainless steel band

  • 3/4” width .030 thickness type 201 stainless steel band
  • minimum tensile strength 95,000 PSI and 45,000 PSI minimum yield strength.
  • 3/4” x 48” long stainless steel band

Product details

General

Catalog Number

BAD1PLK-48

Material

Stainless Steel

Type

Banding Components

UPC

192663127047

Dimensions

Thickness

0.03 in

Width

0.75 in

Resources and downloads