CMC_PPHID-251272
* Representative image
CMC_PPHID-251272

BAD2PLK-86 EquipmentMount Aluminum Power-Lock Banding System

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BAD2PLK-86

Power-lock banding system, 1-1/4” x 86” long stainless steel band

BAD2PLK-86. 1 1/4” width thickness type includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • 1 1/4” width .044 thickness type 201 stainless steel band
  • minimum tensile strength 95,000 PSI and 45,000 PSI minimum yield strength
  • 1 1/4” x 86” long stainless steel band

Product details

General

Catalog Number

BAD2PLK-86

Material

Stainless Steel

Type

Banding Components

UPC

192663127122

Dimensions

Width

1.25 in

Resources and downloads