CMC_SKU-BAPMM2
CMC_SKU-BAPMM2

BAPMM2 Aluminum Primary Meter Mounts

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BAPMM2

Primary meter mounts for mounting 1 VT and 1 CT, Recommended for mounting current and voltage transformers thru 25kv, All aluminum construction for mounting current and voltage transformers for primary meter installations. Mount comes pre-punched ready to be made up in meter shop. Mounting channel is pre-punched for 5/8” thru bolts (not provided), Recommended for mounting current and voltage transformers thru 25kv

Recommended for mounting current and voltage transformers thru 25kv;All aluminum construction for mounting current and voltage transformers for primary meter installations;Mount comes pre-punched ready to be made up in meter shop;Mounting channel is pre-punched for 5/8” thru bolts (not provided).

  • Recommended for mounting current and voltage transformers thru 25kv
  • All aluminum construction for mounting current and voltage transformers for primary meter installations
  • Mount comes pre-punched ready to be made up in meter shop
  • Mounting channel is pre-punched for 5/8” thru bolts (not provided).

Product details

General

Material
Aluminum
UPC
621945462939

Dimensions

Dimensions
18 in x 14 in x 17.75 in
Height
17.75 in
Length
18 in
Width
14 in

Resources and downloads