CMC_SKU-BAPMM6-1
CMC_SKU-BAPMM6-1

BAPMM6 Aluminum Primary Meter Mounts

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BAPMM6

Primary meter mounts for mounting 3 VT and 3 CT

All aluminum construction for mounting current and voltage transformers for pimary meter installations;Mount comes pre-punched, ready to Mounting channel is prepunched for 5/8” thru-bolts be made up in the meter shop;Mounting channel is prepunched for 5/8” thru-bolts

  • All aluminum construction for mounting current and voltage transformers for pimary meter installations
  • Mount comes pre-punched, ready to Mounting channel is prepunched for 5/8” thru-bolts be made up in the meter shop
  • Mounting channel is prepunched for 5/8” thru-bolts
  • For mounting 3 VTs and 3 CTs (25KV)

Product details

General

Material
Aluminum
UPC
192663125081

Dimensions

Dimensions
44.5 in x 21.75 in x 17.75 in
Height
17.75 in
Length
44.5 in
Width
21.75 in

Resources and downloads