BASE154830TP
BASE154830TP

Aluminum primary sectionalizing enclosures

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BASE154830TP

Aluminum primary sectionalizing enclosures

Provide a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems;Available in sizes for use on single and three phase;Green powder coated finish exceeds ANSI standards and will blend in with the surroundings;All units are designed to meet ANSI C57.12.28- 1988 for pad mounted equipment enclosure integrity;When constructed of .090 aluminum as standard, .125 available upon request add suffix “-H”;Single or three phase;Stainless steel Penta-head bolt and stainless steel padlocking handle;All 304 stainless steel hardware;Ground lugs located on mounting plate and on the enclosure for concentric neutral;Mounting plates are available to fit 2, 3, or 4 way multi-taps with parking stand;Aluminum, steel or fiberglass burial sleeves available;A wind stop is included on all top hinged units for operating safety

  • Provide a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems
  • Available in sizes for use on single and three phase
  • Green powder coated finish exceeds ANSI standards and will blend in with the surroundings
  • All units are designed to meet ANSI C57.12.28- 1988 for pad mounted equipment enclosure integrity
  • When constructed of .090 aluminum as standard, .125 available upon request add suffix “-H”
  • Single or three phase
  • Stainless steel Penta-head bolt and stainless steel padlocking handle
  • All 304 stainless steel hardware
  • Ground lugs located on mounting plate and on the enclosure for concentric neutral
  • Mounting plates are available to fit 2, 3, or 4 way multi-taps with parking stand
  • Aluminum, steel or fiberglass burial sleeves available
  • A wind stop is included on all top hinged units for operating safety