CMC_PPHID-251196_BASOCL9-H
CMC_PPHID-251196_BASOCL9-H

BASOCL9-24H Equipment Mounts Aluminum Standoff Brackets

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BASOCL9-24H

Standoff bracket with 6” H-Bar

BASOCL9-24H. Stand off bracket includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Stand off bracket with interlocking extrusions
  • Mounts H-bar and conduit 9” off face pole
  • Requires one 1/2” through bolt and one 1/2” lag bolt to attach to pole
  • Standoff bracket with 24” H-Bar

Product details

General

Catalog Number

BASOCL9-24H

Type

Conduit Bracket

UPC

192663127030

Dimensions

Length

24 in

Resources and downloads