BGSBS224820
BGSBS224820

BGSRS224820 Steel Misc. Enclosures

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BGSRS224820

Steel enclosure burial sleeve

All steel burial sleeves are fabricated from 14-gauge galvannealed steel and have an oven cured powder coat polyester finish. (Also available in aluminum us “BA” catalog number, e.g.: BABS228420);12 gauge galvannealed steel available upon request (add suffix “-H”);304 stainless steel carriage bolts supplied for assembly

  • All steel burial sleeves are fabricated from 14-gauge galvannealed steel and have an oven cured powder coat polyester finish. (Also available in aluminum us “BA” catalog number, e.g.: BABS228420)
  • 12 gauge galvannealed steel available upon request (add suffix “-H”)
  • 304 stainless steel carriage bolts supplied for assembly.

Product details

General

UPC

192663142071

Dimensions

Depth

20.5 in

Height

20 in

Width

48 in

Resources and downloads

Sales Drawings