Image of BGSSE183030SP BGSSE183030SP Galvanized Steel Sectionalizing Enclosures
Image of BGSSE183030SP BGSSE183030SP Galvanized Steel Sectionalizing Enclosures

BGSSE183030SP Galvanized Steel Sectionalizing Enclosures

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BGSSE183030SP

Sectionalizing Enclosures Single Phase 15, 25 & 35 kV

Heavy-Duty channelized construction;Standard cabinet is fabricated from 14 gauge galvaneel steel;Also available in stainless steel or aluminum (contact rep);Heavy duty wind locks are standard on all models;Custom sizes and special junction mounting brackets available;Stainless steel hinge barrels, pins, padlock hasp, and exterior hardware;Ground nut provision for each phase. Units shipped completely assembled (except Junctions);Oven cured green powder coat polyester finish exceeds ANSI standard C57.12.28;Standard paint color: Munsell dark green. Other colors available

  • Heavy-Duty channelized construction
  • Standard cabinet is fabricated from 14 gauge galvaneel steel
  • Also available in stainless steel or aluminum (contact rep)
  • Heavy duty wind locks are standard on all models
  • Custom sizes and special junction mounting brackets available
  • Stainless steel hinge barrels, pins, padlock hasp, and exterior hardware
  • Ground nut provision for each phase. Units shipped completely assembled (except Junctions)
  • Oven cured green powder coat polyester finish exceeds ANSI standard C57.12.28
  • Standard paint color: Munsell dark green. Other colors available

Provides a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems.

Product details

General

Catalog Number

BGSSE183030SP

Material

Steel, Galvannealed

UPC

192663132133

Dimensions

Cubic Capacity

16200 cu.in

Depth

18 in

Height

30 in

Width

30 in

Resources and downloads