CMC_BRD_ProdImage
CMC_BRD_ProdImage

BRD3-350TSXB Aluminum Mechanical Submersible Pedestal Connector

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BRD3-350TSXB

Submersible Pedestal Set Screw Connector for Direct Burial or Below-Grade Boxes

Patented, one-piece extruded aluminum body.;Dual purpose rubber TLS Torpedo cover furnished on all outlets /field cut at marked steps to accommodate specified conductor size.;High capacity bus provides assurance of reliable performance under adverse conditions.;Set-screws accept 5/16” Allen wrench.;Meets performance requirements of ANSI C119.1, ANSI C119.4 for Class ‘A’ and Western Underground Committee Guide 2.5.;Installation instructions and silicon lubricant included.

  • Patented, one-piece extruded aluminum body.
  • Dual purpose rubber TLS Torpedo cover furnished on all outlets /field cut at marked steps to accommodate specified conductor size.
  • High capacity bus provides assurance of reliable performance under adverse conditions.
  • Set-screws accept 5/16” Allen wrench.
  • Meets performance requirements of ANSI C119.1, ANSI C119.4 for Class ‘A’ and Western Underground Committee Guide 2.5.
  • Installation instructions and silicon lubricant included.

Product details

General

Catalog Number

BRD3-350TSXB

Material

Aluminum Alloy, 6061-T6

Number Of Outlets

3

UPC

192663121830

Dimensions

Height

6.75 in

Width

5.86 in

Electrical Ratings

Voltage Rating

600 V