CMC_SKU-BT3C-48
CMC_SKU-BT3C-48

Distribution 3 phase equipment bond for mounting cutouts or arrestors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BT3C-48

Distribution 3 phase equipment bond for mounting cutouts or arrestors

BT3C-48. Braces mount to includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Braces mount to sides of pole with lag bolts(not supplied)
  • High strength 6061-T6 aluminum alloy
  • Grounding lugs supplied (standard)
  • Completely assembled (standard)
  • Hardware hot dipped galvanized

Product details

General

Catalog Number

BT3C-48

Material

Aluminum Alloy, 6061-T6

Type

Equipment Brackets

UPC

192663125173

Dimensions

Length

15 in

Width

48 in

Resources and downloads