CMC_PPHID-23689_PVC_Boots
CMC_PPHID-23689_PVC_Boots

BUP-D PVC Boots Accessories

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BUP-D

PVC Boots

BUP-D. Type BUP Black includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Type BUP- Black PVC Boots have extra long skirts
  • Nominal thickness .125 ( 1/8 inch)
  • Rated at 240 volts per mil
  • Cover rated at 105 degrees C.

Product details

General

Catalog Number

BUP-D

Material

PVC (polyvinyl chloride)

UPC

192663115280

Dimensions

Dimensions

7.38 in x 6.5 in x 2.37 in

Height

2.37 in

Length

7.38 in

Width

6.5 in

Resources and downloads