CMC_PPHID-23689_PVC_Boots
CMC_PPHID-23689_PVC_Boots

BUPD-B Plastisol Stud Mount Transformer Conn Cover

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BUPD-B

PVC Boots

BUPD-B. Type BUP Black includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Type BUP- Black PVC Boots have extra long skirts
  • Nominal thickness .125 ( 1/8 inch)
  • Rated at 240 volts per mil
  • Cover rated at 105 degrees C.

Product details

General

Catalog Number

BUPD-B

Material

PVC (polyvinyl chloride)

UPC

192663114924

Dimensions

Dimensions

7.25 in x 7.5 in x 2.25 in

Height

2.25 in

Length

7.25 in

Width

7.5 in

Resources and downloads