C2_Image
C2_Image

Copper Splicers, Wire range : 2 AWG, Length : 1 in

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

C2-70

Copper Splicers, manufactured from high strength pure electrolytic copper to insure bothmaximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. Wire range : 2 AWG, For use with copper conductor only, UL listed and CSA certified. 90° C Rated (486B Listed). Length : 1 in

Copper Splicers, manufactured from high strength pure electrolytic copper to insure bothmaximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. Wire range : 2 AWG, For use with copper conductor only, UL listed and CSA certified. 90° C Rated (486B Listed). Length : 1 in

Product details

General

Catalog Number

C2-70

Material

Copper

UPC

192663135868

Conductor Related

Conductor - Copper Str Size Range

2 AWG

Resources and downloads

Specifications

Interactive Catalog