U55495173
U55495173

Compression connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SPT44

Compression connectors, Shrouded Aluminum pin terminals

Shroud accepts insulation of conductors.;Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped.;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

  • Shroud accepts insulation of conductors.
  • Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped.
  • Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

Product details

General

Material
Aluminum
UPC
192663119066

Dimensions

Equivalent Pin Size
4 Sol.
Length
5.37 in
Length - Pin
2 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor - ACSR Str Size
4
Conductor Diameter - Maximum
0.258 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.258
Conductor Range
Sol. 3-4 Str.;4 Comp.