U55700522
U55700522

FPX25 Aluminum Pad Extensions

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

FPX25

Aluminum flat pad extensions, 600 V

Adapters provide the means to connect virtually any required number of conductors to atransformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions;Slotted rail allows for adjustable height for easy transformer reconnection/replacement;Tin plated;Other pad extensions are available. Consult factory

  • Adapters provide the means to connect virtually any required number of conductors to atransformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions
  • Other pad extensions are available. Consult factory
  • Supplied with or without hardware (stainless steel studs and flange nuts). Add suffix “WOH” to receive without hardware

Product details

General

Material
Extruded - 6061-T6 AluminumCast - 356-T6 Aluminum
UPC
192663119530

Dimensions

Dimension - Hole Size inch
0.56 in
Height
6.5 in
Length
6.5 in
Thickness
0.5 in

Resources and downloads

Specifications

Sales Drawings