U55700738
U55700738

Aluminum flat pad extensions

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

FPX44

Aluminum flat pad extensions, 600 V

Adapters provide the means to connect virtually any required number of conductors to atransformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions;Other pad extensions are available. Consult factory;Supplied with or without hardware (stainless steel studs and flange nuts). Add suffix “WOH” to receive without hardware

  • Adapters provide the means to connect virtually any required number of conductors to atransformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions
  • Other pad extensions are available. Consult factory
  • Supplied with or without hardware (stainless steel studs and flange nuts). Add suffix “WOH” to receive without hardware

Product details

General

Catalog Number

FPX44

Material

Extruded - 6061-T6 AluminumCast - 356-T6 Aluminum

UPC

192663120819

Dimensions

Dimension - Hole Size inch

0.56 in

Height

3 in

Length

6.75 in

Thickness

0.5 in

Resources and downloads