GPT-250
GPT-250

GPT-250 Lay in Parallel and Tee Tap Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

GPT-250

Aluminum parallel and tee-tapped connectors

GPT-250. Supplied with tin includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Supplied with tin-plated radial-tipped set-screws and tin plated for low contact resistance
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • CMC® recommends the use of an insulated Allen wrench.

Product details

General

UPC

192663075904

Dimensions

Dimensions

2 in x 1 in x 1.31 in

Height

1.31 in

Length

2 in

Width

1 in

Resources and downloads