CMC_PPHID-23923_Hotline_clamp
CMC_PPHID-23923_Hotline_clamp

HLA-2/0I Overhead Hot Line Clamps Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

HLA-2/0I

Cast hot line clamps, Protected thread, Packaging with inhibitor

CMC® Hot Line Clamps are designed for installing or removing distribution tap connections with standard hot line tools and equipment;CMC® Hot Line Clamps are cast from high strength bronze or aluminum alloy and forged eyebolts in stainless steel;Eyebolt coated with high temperaturegrease, assuring easy turning in all weather conditions

  • CMC® Hot Line Clamps are designed for installing or removing distribution tap connections with standard hot line tools and equipment
  • CMC® Hot Line Clamps are cast from high strength bronze or aluminum alloy and forged eyebolts in stainless steel
  • Eyebolt coated with high temperaturegrease, assuring easy turning in all weather conditions

Product details

General

Material
Bronze
UPC
192663006625

Dimensions

Height
4.5 in
Width
2.75 in

Certifications And Compliance

RUS Listed Reference
RUS Approved

Resources and downloads

Specifications