CMC_PPHID-23923_HL_Clamp_large_bronze
CMC_PPHID-23923_HL_Clamp_large_bronze

HLA 800 Overhead Hot Line Clamps Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

HLA 800

Cast hot line clamps, Protected thread

CMC® Hot Line Clamps are designed for installing or removing distribution tap connections with standard hot line tools and equipment;CMC® Hot Line Clamps are cast from high strength bronze or aluminum alloy and forged eyebolts in stainless steel;Eyebolt coated with high temperaturegrease, assuring easy turning in all weather conditions

  • CMC® Hot Line Clamps are designed for installing or removing distribution tap connections with standard hot line tools and equipment
  • CMC® Hot Line Clamps are cast from high strength bronze or aluminum alloy and forged eyebolts in stainless steel
  • Eyebolt coated with high temperaturegrease, assuring easy turning in all weather conditions

Product details

General

Catalog Number

HLA 800

Material

Aluminum

UPC

192663004140

Dimensions

Height

6.5 in

Width

3 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Recognized

No

RUS Listed Reference