CMC_PPHID-264415_NACC 2-1
CMC_PPHID-264415_NACC 2-1

NACC2/0-2A OEM Encapsulated Aluminum Mechanical Bar Assy

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NACC2/0-2A

Clear Insulated Secondary Connectors, Dual-Rated For Aluminum or Copper Conductors

CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors

  • CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Connector is encapsulated in clear PVC rated at 240 volts per mil
  • Clear cover allows visual inspection of conductors during installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors

Product details

General

Material
Aluminum
UPC
192663089567

Dimensions

Dimensions
1.21 in x 1.56 in x 1.2 in
Height
1.2 in
Length
1.21 in
Width
1.56 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
#2/0 AWG to #14 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - UL Recognized
Yes
RUS Listed Reference
No

Resources and downloads