SKU-PCL1
SKU-PCL1

PCL1 Enclosure locks Alumoweld Mechanical Accessories

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

PCL1

Enclosure locks with shear head screws, corrosion proof, adjustable and will fit any hasp

PCL1. Used where padlocks includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Used where padlocks are presently used
  • Economical locking device
  • Used where entrance is not required on a regular basis
  • Corrosion proof
  • Adjustable, will fit any hasp

Product details

General

Catalog Number

PCL1

UPC

192663078615

Dimensions

Diameter - Ring

0.88 in

Length

3 in

Resources and downloads

Specifications

Sales Drawings