PT_Prod_Image
PT_Prod_Image

Aluminum pin terminal for compression connections

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

PT100087-6

Aluminum pin terminal for compression connections

Aluminum Pin Terminals Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are prefilled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors common to pole-type transformers, disconnect switches, cutouts and lighting arrestors to allow aluminum conductors to be connected;The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

  • Aluminum Pin Terminals Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are prefilled with electrical joint compound and capped
  • Pin terminals are widely used in clamp-type plated bronze connectors common to pole-type transformers, disconnect switches, cutouts and lighting arrestors to allow aluminum conductors to be connected
  • The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

Product details

General

Die Size

  • Burndy 292
  • Burndy 302
  • Burndy 352
  • Burndy 579
  • Burndy 725
  • Alcoa 30 AH
  • T&B 150
  • Kearney 13/4

Material

Aluminum

Dimensions

Equivalent Pin Size

7/8

Length

12.5 in

Length - Pin

6 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Str Size

795 (26/17) kcmil - 954 (54/7) kcmil

Conductor Diameter - Maximum

1.196 in

Conductor Diameter - Minimum

1.092 in

Conductor Diameter Range

1.092 - 1.196