SKU-PT44-2.5
SKU-PT44-2.5

Aluminum pin terminal for compression connections

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

PT44-2.5

Compression connectors, Aluminum pin terminal

Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.

  • Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped
  • Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.

Product details

General

Material

Aluminum

UPC

192663118977

Dimensions

Equivalent Pin Size

4 Sol.

Length

4.625 in

Length - Pin

2.5 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Str Size

4 AWG

Conductor Diameter - Maximum

0.258 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.258

Conductor Range

2 Sol. 3-4 Str.;4 Comp.