PT_Prod_Image
PT_Prod_Image

PT45062-6 Overhead Pin Terminal Aluminum Compression

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

PT45062-6

Compression connectors, Aluminum pin terminal

Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.

  • Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped
  • Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.

Product details

General

Material
Aluminum
UPC
192663123018

Dimensions

Length
12 in
Length - Pin
6 in
Pin Size
5/8 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor - ACSR Str Size
397 Kcmil;477 Kcmil
Conductor Diameter - Maximum
0.814 in
Conductor Diameter - Minimum
0.743 in
Conductor Diameter Range
0.743 - 0.814
Conductor Range
450-500 Str.;600 Comp. Str.