PT_Prod_Image
PT_Prod_Image

Aluminum pin terminal for compression connections

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

PT64-2.5

Aluminum pin terminal for compression connections

Aluminum Pin Terminals Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are prefilled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors common to pole-type transformers, disconnect switches, cutouts and lighting arrestors to allow aluminum conductors to be connected;The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

  • Aluminum Pin Terminals Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are prefilled with electrical joint compound and capped
  • Pin terminals are widely used in clamp-type plated bronze connectors common to pole-type transformers, disconnect switches, cutouts and lighting arrestors to allow aluminum conductors to be connected
  • The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

Product details

General

Die Size

  • EEI 81
  • Burndy BG
  • Burndy 243
  • Kearney 5/8
  • Alcoa 08AH
  • T&B TU (52)
  • VC5
  • VC6 (all)

Material

Aluminum

Type

PT

Dimensions

Equivalent Pin Size

4 Sol.

Length - Pin

2.5 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Str Size

6 AWG

Conductor Diameter - Maximum

0.206 in

Conductor Diameter - Minimum

0.16 in

Conductor Diameter Range

0.16 - 0.206