SCB_Image
SCB_Image

SCB-2/0 - Aluminum Neutral Bar

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SCB-2/0

TYPE: NA / SCB, Aluminum Neutral Bars, Dual-Rated Solderless Connectors, For use with both aluminum and copper conductors, Cond. Range: 2/0 AWG - 14 AWG / 6 AWG - 14 AWG, CSA Certified, 90° C rated. CMC® Aluminum Neutral Bars are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a screwdriver or allen wrench is needed for assembly.

Product details

General

Material

Aluminum

Dimensions

Height

0.69 in

Width

0.38 in

Conductor Related

Conductor - Copper Str Size Range

2/0-14 AWG / 6-14 AWG

Resources and downloads