U55495177
U55495177

Compression connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SPT3010

Compression connectors, Shrouded Aluminum pin terminals

Shroud accepts insulation of conductors.;Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped.;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

  • Shroud accepts insulation of conductors.
  • Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped.
  • Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

Product details

General

Material

Aluminum

UPC

192663119103

Dimensions

Length

7.25 in

Length - Pin

4 in

Pin Size

3/8 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Str Size

3/0

Conductor Diameter - Maximum

0.502 in

Conductor Diameter - Minimum

0.442 in

Conductor Diameter Range

0.442 - 0.502

Conductor Range

#3/0 Str.; 4/0 Comp.