U55495174
U55495174

SPT34940 Overhead Shrouded Pin Term Aluminum Compression

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SPT34940

Compression connectors, Shrouded Aluminum pin terminals

Shroud accepts insulation of conductors.;Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped.;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

  • Shroud accepts insulation of conductors.
  • Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped.
  • Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

Product details

General

Material

Aluminum

UPC

192663119127

Dimensions

Equivalent Pin Size

4/0 Sol.

Length

11 in

Length - Pin

6 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Diameter - Maximum

0.684 in

Conductor Diameter - Minimum

0.618 in

Conductor Diameter Range

0.618 - 0.684

Conductor Range

300-350 Str.;350 Comp.