SR_Image3
SR_Image3

Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 1000 AWG-350 AWG.Al/Cu Rated

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SR-1000

Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 1000 AWG-350 AWG.Al/Cu Rated.CMC® Splicers/Reducers are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. The rounded corners facilitate tapping and a solid center barrier prevents dissimilar metals from coming into contact.90° C Rated (486B Listed). UL listed and CSA certified.

SR-1000 Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 1000 AWG-350 AWG.Al/Cu Rated

Product details

General

Material

Aluminum

UPC

192663077441

Dimensions

Dimensions

8 in x 1.75 in x 2 in

Height

2 in

Length

8 in

Width

1.75 in

Conductor Related

Conductor - Copper Str Size Range

1000-350 Kcmil

Resources and downloads

Specifications

Sales Drawings