SR_Image2
SR_Image2

Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 250 AWG-6 AWG.Al/Cu Rated

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SR-250

Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 250 AWG-6 AWG.Al/Cu Rated.CMC® Splicers/Reducers are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. The rounded corners facilitate tapping and a solid center barrier prevents dissimilar metals from coming into contact.90° C Rated (486B Listed). UL listed and CSA certified.

Product details

General

Material
Aluminum
UPC
192663014989

Dimensions

Dimensions
3.94 in x 1 in x 1.13 in
Height
1.13 in
Length
3.94 in
Width
1 in

Conductor Related

Conductor - Copper Str Size Range
250 Kcmil-6 AWG

Resources and downloads

Specifications

Sales Drawings