TC_Image
TC_Image

TC-750 OEM Accessories Cover Plastic

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

TC-750

Aluminum Tap Connectors,Type: TC, Cover color: Orange, connector use: GP-750 / GT-750. Parallel and Tee Taps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a scredriver or allen wrench is needed for assembly. They are also reuseable.90° C Rated (486B Listed). UL listed and CSA certified.

TC-750 OEM Accessories Cover Plastic

Covers only

Product details

General

Material

Aluminum

UPC

192663079261

Dimensions

Dimensions

4.55 in x 3.45 in x 2.34 in

Height

2.34 in

Length

4.55 in

Width

3.45 in

Resources and downloads