TGC2
TGC2

Transformer tank grounding connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

TGC4

Transformer tank grounding connectors

Transformer grounding connectors are cast of high-conductivity bronze;1/2 - 13 stud fits all standard EEI-NEMA distribution transformers;One connector handles all conductors 8 through 2/0

  • Transformer grounding connectors are cast of high-conductivity bronze
  • 1/2 - 13 stud fits all standard EEI-NEMA distribution transformers
  • One connector handles all conductors 8 through 2/0

Product details

Dimensions

Dimensions

1.38 in x 0.88 in x 1.25 in

Height

1.25 in

Length

1.38 in

Width

0.88 in

Conductor Related

Conductor Range

1-10 AWG

Resources and downloads