TSC10-10K
TSC10-10K

Compression Cable Splice with 600 Volt EPDM Rubber Cover

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

TSC250-250K

Compression Cable Splice with 600 Volt EPDM Rubber Cover

Splice kits include a ready-to-use compression sleeve splice, a type TSC splice cover of EPDM rubber, a pack of silicon, grease, and an instruction sheet.;Aluminum sleeves are intended for splicing aluminum to aluminum or aluminum to copper wires;Can be used for completely submersed, direct burial, cable tray, or other 600-volt applications

  • Splice kits include a ready-to-use compression sleeve splice, a type TSC splice cover of EPDM rubber, a pack of silicon, grease, and an instruction sheet.
  • Aluminum sleeves are intended for splicing aluminum to aluminum or aluminum to copper wires
  • Can be used for completely submersed, direct burial, cable tray, or other 600-volt applications

Product details

General

Die Size
  • Kearney K840
  • Burndy 249
  • EEI 11A
  • T&B TX
  • T&B 76
  • Anderson VC6
Material
Aluminum
Type
TSC-K

Dimensions

Length
10.8 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor - ACSR Cmpt Size A
250
Conductor - AL Str Size A
4/0;250
Conductor - Copper Str Size A
4/0;250

Resources and downloads