Brand: Connector Mfg. Co. (CMC)
Catalog ID: SSBC750-3
Clear plated for low-contact resistance.;Allows left or right-hand installation.;Fully tested to ANSI C119.4 for Class ‘A’ connector.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;105°C Rated clear plastisol cover.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of an insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.;Designed to reduce cantilever stress on the busing by 50% and increase available safe space.;For use on both 5/8” and 1” studs in screw-on and quick-disconnect models.
Catalog Number
SSBC750-3
Item Type
4D
Material
Aluminum Alloy, 6061-T6
UPC
192663011711
UPC 14 Digit GTIN
007818106698533
Dimension - Height inch
3.07 in
Dimension - Thread Size
-
Dimensions
4.57 in x 5.42 in x 3.065 in
Height
3.065 in
Length
4.57 in
Width
5.42 in
Voltage Rating
600 V
Number of Conductors
3
Standards - RoHS Compliance Status
CM