Submersible Connector Products

State-of-the-art underground electrical connectors

The cutting-edge design of our advanced SSBC350-S series submersible tap connectors ensures seamless and dependable connections, and delivers rugged durability, consistent performance, and the strength to withstand challenging environments. You can trust in the connector that surpasses industry standards.

Enhanced seal

Additional sealing ridges on rockets, ports, and caps deliver an impenetrable seal, for exceptional protection against environmental elements. This robust design allows submerged installations, safeguarding the power supply infrastructure from water-related challenges.

Advanced insulation technology

Leveraging state-of-the-art thermoplastic elastomer insulation technology, our connectors offer unparalleled protection against electrical leaks. This ensures not only the safety of the infrastructure but also guarantees the delivery of clean and stable power to end users.

Corrosion resistance

Engineered with corrosion-resistant materials, our connectors withstand the harshest conditions, ensuring longevity and minimizing maintenance costs.

Mechanical reinforcement

Mechanically reinforced, shorter wireway ports with support fins improve stability and sealing for strength and long-term use in the toughest underground conditions.

Configurations for diverse applications

Easy to install and right-sized for space-constrained handholes, our connection configurations make them the top choice for any underground electrical installations including direct burial, submersible installations, below-grade boxes, handholes, and splicing and tapping applications.

High conductivity

Our connectors are designed for high conductivity and facilitate efficient electricity transmission. This optimizes power flow, reduces energy loss, and ensures that customers receive the electricity they depend on without interruption.

Innovation

The patented tethered cap design eliminates the problem of lost caps.

Next-generation SSBC350-S Series Submersible Secondary Connectors

CMC’s patented, field-proven multi-tap connectors are built to last, for master level performance

Enhancing reliability and safety

Our cutting-edge submersible connectors ensure a continuous and secure flow of electricity

CMC equipment for secondary underground electrical installations

With features that exceed industry standards

Connectivity for many harsh applications

Connectors configured for a variety of applications and built to exceed reliability standards, ensuring that the electricity keeps flowing in any demanding environment

Get in touch with CMC

Choose Connector Manufacturing Company (CMC®) for direct burial and submersible connectors as well as a full line of quality aluminum and copper connectors, poleline hardware and Barfield enclosures.