Marca: Connector Mfg. Co. (CMC)
ID del Catálogo: BMAC-156SS
Cluster made with high strength extruded 6061-T6 aluminum alloy;With ground wire clamp;Ultimate load 15,000# total - 5,000# per position;12” or 24” NEMA transformer spacing;EE1-NEMA type B;Extension kit available by adding “-5 to BMAC XXXX”;Mounts two transformers 6” from pole