Image of BAPMB-7 BAPMB-7 AluminumPole and Flat Surface Mounting Bracket

BAPMB-7 AluminumPole and Flat Surface Mounting Bracket

Marca: Connector Mfg. Co. (CMC)

ID del Catálogo: BAPMB-7

Pole and flat surface mounting brackets, 7” heavy duty bar with 2 nuts & bolts

Pole and flat mounting brackets are for mounting a variety of equipment enclosures to poles and flat surfaces.;BAPMBC Plate with 6” flat bar with (2) 3/8” holes for mounting H-bar to pole or flatsurface;This bracket is designed to mount any length H-bar;11 1/2” heavy duty bar with 2 nuts & bolts;Material:3/16" Aluminum

  • Pole and flat mounting brackets are for mounting a variety of equipment enclosures to poles and flat surfaces.
  • BAPMBC Plate with 6” flat bar with (2) 3/8” holes for mounting H-bar to pole or flatsurface
  • This bracket is designed to mount any length H-bar
  • 7” heavy duty bar with 2 nuts & bolts
  • Material:3/16" Aluminum