Image of VC-2S Bronze Distribution Connector

Bronze Distribution Connector

Marca: Connector Mfg. Co. (CMC)

ID del Catálogo: VC-2S

Bronze Distribution Connector

Complies with all ANSI specifications and provides a vibration-proof connection;One-piece design eliminates loose parts and danger of cross threading. “V” grooves assure perfect alignment of conductors and provide self-cleaning during installation;The long thread engagement provides strength, ease of covering and protection from the elements for removal and reuse;High pressure between conductors at low torque assures a strong mechanical joint and high electrically conductive contacts;Easy installation with gloves or “hot sticks”;Overlapping wide range and complete selection for all conductors, permits smaller inventory;The broad base permits assembly on structures or pads as a ground connector for cable flat applications.

  • Complies with all ANSI specifications and provides a vibration-proof connection
  • One-piece design eliminates loose parts and danger of cross threading. “V” grooves assure perfect alignment of conductors and provide self-cleaning during installation
  • The long thread engagement provides strength, ease of covering and protection from the elements for removal and reuse
  • High pressure between conductors at low torque assures a strong mechanical joint and high electrically conductive contacts
  • Easy installation with gloves or “hot sticks”
  • Overlapping wide range and complete selection for all conductors, permits smaller inventory
  • The broad base permits assembly on structures or pads as a ground connector for cable flat applications.

General

Catalog Number

VC-2S

UPC

192663121717

Dimensiones

Width

0.49 in

Relacionado con el Conductor

Conductor Range

#5 Sol.-#2 Sol.