Image of LPTE Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated pad-mounted termination enclosures

Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated pad-mounted termination enclosures

Marca: Connector Mfg. Co. (CMC)

ID del Catálogo: LPTE

Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated pad-mounted termination enclosures

LPTE Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated pad-mounted termination enclosures

  • Aluminum mechanical bar connector, eliminates compression tools, lugs and bolt assemblies
  • Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance
  • All-welded construction - welds and seams are ground smooth
  • Manufactured to meet or exceed ANSI C57-12.28 for pad - mount equipment enclosure integrity
  • Removable swinging doors. Doors have stainless steel lift off hinges with stainless steel three point locking handles and recessed stainless steel pentahead bolts for security
  • Finish is Munsell green oven cured powder coat
  • All mounting hardware is 18-8 stainless steel