Marque: Connector Mfg. Co. (CMC)
No de catalogue: 3ABV-600
3ABV-600. The unique ridges formed on the bottom of the contact surface are designed to provide contact points for an electrically secure joint of the lowest resistance for current flow;The screws used to clamp the conductor are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat and improve its pull-out safety features and capabilities.;The design of the wire way provides optimum transfer of current creating a straight line flow through the connector for the least possible path of electrical resistance. In addition, a positive wire stop is provided.;For installation,CMC® recommends the use of an insulated Allen wrench.;Electro tin plated to provide low contact resistance and protection against corrosion
Catalog Number
3ABV-600
Matériau
Aluminum
Type
Bolted Lugs & Terminals
UPC
192663078578
Dimensions
4.9 po x 2.5 po x 3 po
Épaisseur
0.5 in
Hauteur
3 in
Largeur
2.5 in
Longueur
4.9 in
Conducteurs - Cuivre Str plage de tailles (calibres)
600 Kcmil-2 AWG