BA111426DWSD
Image of BA111426DWSD BA111426DWSD

BA111426DWSD

Marque: Connector Mfg. Co. (CMC)

No de catalogue: BA111426DWSD

Single Position “A” Base Meter Enclosure Board Size 11” x 21”

Mounting Board is 3/4” exterior grade plywood (standard) or aluminum, add “-AP”;Pole hanger is 3 aluminum brackets furnished, BA-103 (standard).HUB is provided when requested at extra charge;Made of .063 thickness Aluminum, unpainted (standard);Ground lug is AL-CU lug furnished, #2-12 conductors (standard).

  • Mounting Board is 3/4” exterior grade plywood (standard) or aluminum, add “-AP”
  • Pole hanger is 3 aluminum brackets furnished, BA-103 (standard).HUB is provided when requested at extra charge
  • Made of .063 thickness Aluminum, unpainted (standard)
  • Ground lug is AL-CU lug furnished, #2-12 conductors (standard).

Général

Catalog Number

BA111426DWSD

Matériau

Aluminum

UPC

192663131877

Dimensions

Capacité en pieds cubes

4004 cu.in

Hauteur

26 in

Largeur

14 in

Profondeur

11 in